2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Tallenna tiedosto tännetai
Tuetut tiedostomuodot: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Pfannenberg 21108636000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Pfannenberg Sizing Software
PSS
Size of visual coverage
VS
3D-Coverage
ABC [m]
Size of visual coverage A1
A1 [m]
Size of visual coverage A2
A2 [m]
1
2
3
4
5
6
7
8
9
10
11
21108631000
QUADRO LED HI DC CL
LED-Light QUADRO LED HI clear,11-60DC,75cd,IP66/67
"- Extremely bright multi-functional LED light with clear len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108633000
QUADRO LED HI DC YE
LED-Light QUADRO LED HI yellow,11-60DC,75cd,IP66/67
"- Extremely bright multi-functional LED light with yellow len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108634000
QUADRO LED HI DC AM
LED-Light QUADRO LED HI amber,11-60DC,75cd,IP66/67
"- Extremely bright multi-functional LED light with amber len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108635000
QUADRO LED HI DC RD
LED-Light QUADRO LED HI red,11-60DC,75cd,IP66/67
"- Extremely bright multi-functional LED light with red len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108636000
QUADRO LED HI DC GN
LED-Light QUADRO LED HI green,11-60DC,75cd,IP66/67
"- Extremely bright multi-functional LED light with green len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108637000
QUADRO LED HI DC BU
LED-Light QUADRO LED HI blue,11-60DC,75cd,IP66/68
"- Extremely bright multi-functional LED light with blue len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108641000
QUADRO LED HI 90-253 AC CL
LED-Light QUADRO LED HI clear,90-253AC,75cd,IP66/67
"- Extremely bright multi-functional LED light with clear len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108643000
QUADRO LED HI 90-253 AC YE
LED-Light QUADRO LED HI yellow,90-253AC,75cd,IP66/67
"- Extremely bright multi-functional LED light with yellow len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108644000
QUADRO LED HI 90-253 AC AM
LED-Light QUADRO LED HI amber,90-253AC,75cd,IP66/67
"- Extremely bright multi-functional LED light with amber len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108645000
QUADRO LED HI 90-253 AC RD
LED-Light QUADRO LED HI red,90-253AC,75cd,IP66/67
"- Extremely bright multi-functional LED light with red len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
21108647000
QUADRO LED HI 90-253 AC BU
LED-Light QUADRO LED HI blue,90-253AC,75cd,IP66/67
"- Extremely bright multi-functional LED light with blue len - Brightness: 75 cd (adjustable) - Different signal options can be selected (internal, external) - Continuous light, blinking light (0.1 / 0.5 / 1 / 2 Hz), flashing light - Multi voltage power supply 11V - 60V DC / 90V - 253V AC - All connections double (daisy chain) - Integrated inrush current limitation. Protection of switching components like e.g. the connecting relay contacts - Housing and lens are made of impact-proof polycarbonate - Service life of light source: > 50000h - Dimensions: LxWxH 130 x 130 x 130mm - Maximum visibility: 201m - System of protection: IP 66 / IP 67 - Impact-proof housing: IK 08 - Operating temperature: -40C - +55C - 10 year warranty "
Website
without
0x0x0
0.0
0.0
Näytä pakattu näyttö (11 määritettävät tuotteet)
Tilausnumero21108636000
ShorttextVisual Signaling
Viimeisin muutos30.06.2025 09:56:46
Yksikkö

Luokitukset

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-11-03-50 Merkkivalo
27-14-32-05 Salamavalo

ECLASS 13.0

27-11-03-50 Signaling light
27-14-32-05 Salamavalo

ECLASS 12.0

27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 11.1

27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 11.0

27-11-03-50 Signaling light
27-14-32-05 Flashlamp

ECLASS 10.1

27-14-32-05 Flashlamp
Voltage typeDC
Voltage typeAC/DC
27-11-03-50 Signaling light

ECLASS 9.1

27-14-32-05 Flashlamp
Voltage typeDC
Voltage typeAC/DC
27-11-03-50 Signaling light

ECLASS 9.0

27-11-03-50 Signaling light

ETIM 10.0

EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 9.0

EC002975 Signalling light
Surface mountingSurface mounting
OtherOther
GreyGrey
AC/DCAC/DC
PlasticPlastic
LED not exchangeableLED not exchangeable
ColourlessColourless
IP67IP67
Surface mountingSurface mounting
OtherOther
GreyGrey
AC/DCAC/DC
PlasticPlastic
LED not exchangeableLED not exchangeable
YellowYellow
IP67IP67
EC001333 Strobe luminaire

ETIM 8.0

EC002975 Signalling light
Surface mountingAufbau
Othersonstige
Greygrau
AC/DCAC/DC
PlasticKunststoff
LED not exchangeableLED nicht austauschbar
Colourlessfarblos
IP67IP67
Surface mountingAufbau
Othersonstige
Greygrau
AC/DCAC/DC
PlasticKunststoff
LED not exchangeableLED nicht austauschbar
Yellowgelb
IP67IP67
EC001333 Strobe luminaire

ETIM 7.0

EC002975 Signalling light
EC001333 Strobe luminaire

ETIM 6.0

EC002975 Signalling light
Surface mountingAufbau
Othersonstige
Greygrau
AC/DCAC/DC
PlasticKunststoff
LED not exchangeableLED nicht austauschbar
Blueblau
IP67IP67

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Family categoryOST_FireAlarmDevices